not for new design
RoHS Compliant
Lead-free

1EDI20I12AH

1200 V single high-side gate driver IC with galvanic isolation, short circuit clamping and separate sink/source outputs
ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

1EDI20I12AH
1EDI20I12AH
ea.

Product details

  • Channels
    1
  • Configuration
    High-side
  • Input Vcc range
    3.1 V to 17 V
  • Isolation Type
    Galvanic isolation - Functional
  • Output Current (Source)
    4 A
  • Output Current (Sink)
    3.5 A
  • PDout
    400 mW
  • Qualification
    Industrial
  • RDSON_H(max)
    4.3 Ω
  • RDSON_H(typ)
    2.25 Ω
  • RDSON_L (max)
    5 Ω
  • RDSON_L(typ)
    2.25 Ω
  • RthJA
    165 K/W
  • Turn Off Propagation Delay
    300 ns
  • Turn On Propagation Delay
    300 ns
  • VBS UVLO (Off)
    11.1 V
  • VBS UVLO (On)
    12 V
  • VCC UVLO (Off)
    2.75 V
  • VCC UVLO (On)
    2.85 V
  • Voltage Class
    1200 V
OPN
1EDI20I12AHXUMA1
Product Status not for new design
Infineon Package
Package Name N/A
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status not for new design
Infineon Package
Package Name -
Packing Size 1000
Packing Type TAPE & REEL
Moisture Level 3
Moisture Packing DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
EiceDRIVER™ 1200 V high-side gate driver IC with typical 4.0 A source and 3.5 A sink current in a wide-body DSO-8 package with CT technology for IGBT Modules .For higher isolation rating, higher current, shorter propagation delay, check out our newly released X3 Compact family , 1ED3120MU12H . The DSO-8 150mil narrow body version with great price performance ratio is also available: 1EDI20I12AF

Features

  • Coreless transformer isolated
  • 2 A rail-to-rail outputs
  • 300 mil wide-body package
  • Package with 8 mm creepage distance
  • Separate source/sink outputs

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }